IESNA:LM-63-2002
[TEST]P1440195
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]04/14/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2602-694-1)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]MPB-A7-D-U-ASYM-U-7030
[LUMINAIRE] BRECKENRIDGE POST TOP LUMINAIRE w/ ASYMMETRIC DISTRIBUTION 03000K CCT 70 CRI LIGHT ENGINE
[LAMP] (1) 03000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.58A 69.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]03000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_THDi]9.2%
[_PF]0.95
[_SEARCH_MOUNTING] Post Top, POLE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6481.0
TILT=NONE
1 -1 1 74 21 1 1 -1.0000 -1.0000 0.5730
1.000 1 69.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 78 80 82.5 85 87.5 90 92.5 95 
 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 
 137.5 140 142.5 145 147.5 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 
 175 177.5 180 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
82.6 75.4 107.2 131.7 158.9 181.6 196.1 207.0 218.8 228.8 240.6 250.6 261.5 270.6 280.6 291.5 309.7 338.7 388.7 467.7 
564.8 727.4 919.0 1126.0 1324.9 1462.0 1578.2 1682.7 1774.4 1860.7 1934.2 1998.7 2005.0 1992.3 1959.6 1937.8 
1859.7 1763.5 1665.4 1535.6 1376.6 1018.9 606.6 380.5 292.4 252.4 232.5 217.9 206.1 194.3 178.9 163.5 145.3 123.5 
101.7 81.7 62.7 44.5 32.7 24.5 19.1 12.7 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.6 76.3 105.3 132.6 159.8 179.8 194.3 206.1 217.0 227.9 239.7 248.8 259.7 268.8 278.8 290.6 307.8 336.9 386.8 462.2 
573.9 730.1 928.1 1144.2 1321.3 1455.6 1571.9 1675.4 1777.1 1855.2 1930.6 1975.1 1985.1 1964.2 1930.6 1907.9 
1837.0 1746.2 1645.4 1522.8 1349.4 1032.5 608.4 376.9 287.0 248.8 229.7 215.2 203.4 191.6 177.1 161.6 143.5 122.6 
101.7 81.7 61.7 44.5 32.7 25.4 18.2 12.7 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.6 77.2 104.4 132.6 158.9 178.9 192.5 204.3 216.1 227.9 238.8 247.9 257.9 266.1 276.1 287.9 304.2 336.0 386.8 469.5 
584.8 733.7 927.1 1140.5 1315.8 1437.5 1551.9 1643.6 1736.2 1806.2 1865.2 1890.6 1885.2 1869.7 1826.1 1792.5 
1719.9 1631.8 1543.7 1434.8 1288.6 1005.2 595.7 369.6 286.0 247.9 227.9 213.4 201.6 190.7 176.2 160.7 143.5 124.4 
103.5 82.6 62.7 45.4 33.6 25.4 19.1 12.7 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.6 80.8 103.5 129.9 155.3 177.1 190.7 203.4 213.4 225.2 237.0 246.1 255.2 264.3 274.2 285.1 305.1 336.0 391.4 473.1 
592.1 731.9 905.4 1104.2 1250.4 1363.0 1492.0 1574.6 1662.7 1727.2 1776.2 1794.4 1779.8 1778.9 1752.6 1729.0 
1664.5 1576.4 1485.6 1380.3 1226.8 959.8 602.1 368.7 277.9 243.4 223.4 209.8 198.0 187.1 175.3 158.9 143.5 124.4 
104.4 83.5 64.5 45.4 33.6 24.5 18.2 11.8 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.6 84.5 104.4 128.0 150.7 171.6 187.1 199.8 210.7 222.5 234.3 243.4 251.5 258.8 268.8 279.7 298.8 336.0 395.9 477.6 
605.7 760.1 949.8 1134.2 1289.5 1405.7 1531.0 1619.1 1693.6 1761.7 1815.2 1836.1 1828.0 1831.6 1808.0 1784.4 
1727.2 1638.2 1541.0 1432.9 1284.9 1054.3 644.7 385.0 291.5 250.6 230.7 215.2 203.4 191.6 178.0 162.5 146.2 126.2 
107.2 86.3 66.3 46.3 33.6 24.5 18.2 11.8 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.6 86.3 103.5 125.3 145.3 166.2 182.5 194.3 206.1 217.0 227.9 237.0 245.2 252.4 260.6 271.5 291.5 326.9 390.5 476.7 
594.8 750.1 931.7 1120.6 1254.1 1377.6 1482.0 1573.7 1646.3 1709.9 1752.6 1762.6 1768.9 1741.7 1732.6 1706.3 
1665.4 1583.7 1491.1 1388.5 1264.0 1045.2 674.7 396.8 292.4 251.5 230.7 215.2 202.5 190.7 177.1 162.5 147.1 128.0 
107.2 87.2 65.4 48.1 33.6 25.4 18.2 10.9 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.6 88.1 101.7 119.9 138.9 158.0 174.4 186.2 198.0 209.8 219.8 228.8 237.0 243.4 250.6 259.7 278.8 316.0 377.8 462.2 
579.4 717.4 907.2 1095.1 1234.1 1335.8 1442.9 1531.0 1619.1 1679.0 1729.0 1729.9 1729.9 1709.9 1695.4 1670.0 
1630.9 1554.6 1468.4 1365.7 1238.6 1051.6 677.4 396.8 292.4 250.6 229.7 213.4 201.6 188.0 177.1 162.5 147.1 129.9 
109.9 89.0 66.3 48.1 33.6 25.4 18.2 10.9 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.6 86.3 99.0 113.5 130.8 149.8 165.3 178.9 190.7 202.5 212.5 220.7 227.9 233.4 238.8 247.9 268.8 309.7 373.2 468.6 
585.7 734.6 916.3 1083.3 1208.7 1295.8 1381.2 1457.5 1528.3 1580.1 1614.6 1616.4 1630.0 1583.7 1573.7 1562.8 
1523.8 1450.2 1370.3 1283.1 1176.0 1007.1 657.4 385.0 282.4 242.5 222.5 208.9 197.1 185.2 173.4 158.9 144.4 128.0 
108.1 88.1 65.4 46.3 32.7 24.5 16.3 10.0 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.6 85.4 95.3 109.0 123.5 141.7 158.0 170.7 182.5 193.4 202.5 210.7 217.0 221.6 227.0 235.2 253.4 294.2 356.9 440.4 
559.4 695.6 873.6 1027.0 1152.4 1238.6 1324.0 1410.2 1483.8 1537.4 1571.9 1576.4 1588.2 1567.3 1569.2 1558.3 
1511.9 1435.7 1352.1 1259.5 1163.2 1008.0 685.6 393.2 283.3 238.8 217.0 204.3 193.4 179.8 168.0 153.5 139.8 123.5 
104.4 83.5 60.8 42.7 30.9 22.7 15.4 8.2 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.6 86.3 90.8 107.2 118.1 133.5 148.0 159.8 171.6 181.6 190.7 197.1 203.4 207.0 211.6 217.9 233.4 268.8 327.8 405.9 
510.3 649.3 802.7 954.4 1067.0 1152.4 1221.4 1291.3 1355.8 1404.8 1442.0 1448.4 1452.9 1452.9 1444.8 1436.6 
1393.0 1319.4 1232.3 1153.3 1068.8 931.7 640.2 381.4 268.8 227.9 205.2 193.4 182.5 170.7 158.0 144.4 131.7 114.4 
95.3 76.3 55.4 39.0 29.1 20.9 14.5 8.2 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.6 84.5 86.3 103.5 114.4 128.0 142.6 154.4 164.4 174.4 183.4 190.7 196.1 200.7 203.4 210.7 226.1 257.9 311.5 385.0 
482.2 619.3 767.3 910.8 1013.4 1097.9 1169.6 1238.6 1305.8 1348.5 1383.0 1393.0 1390.3 1396.6 1391.2 1379.4 
1331.2 1265.9 1185.0 1118.8 1032.5 894.5 622.0 372.3 263.3 221.6 198.0 188.0 176.2 165.3 152.6 139.8 125.3 109.9 
90.8 72.6 51.8 37.2 26.3 19.1 12.7 7.3 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.6 82.6 81.7 99.0 109.0 122.6 136.2 147.1 157.1 167.1 175.3 182.5 188.0 192.5 195.2 201.6 215.2 247.0 295.1 371.4 
464.0 583.9 719.2 862.7 965.3 1054.3 1126.0 1185.0 1242.3 1291.3 1333.1 1349.4 1344.9 1361.2 1357.6 1340.3 
1299.5 1225.0 1146.0 1079.7 1000.7 867.2 601.1 356.9 255.2 213.4 191.6 181.6 169.8 158.9 147.1 133.5 119.9 103.5 
86.3 68.1 49.0 34.5 24.5 17.3 10.9 5.4 1.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.6 79.0 70.8 88.1 100.8 112.6 124.4 134.4 143.5 150.7 158.9 166.2 172.5 177.1 180.7 184.3 196.1 222.5 265.2 330.5 
415.0 524.0 670.2 793.7 889.9 967.1 1033.4 1088.8 1141.5 1188.7 1224.1 1249.5 1238.6 1255.9 1243.2 1225.9 
1183.2 1126.9 1054.3 997.1 916.3 807.3 560.3 332.4 241.5 198.0 178.0 166.2 156.2 144.4 133.5 121.7 109.0 94.4 
77.2 60.8 42.7 29.1 20.9 14.5 9.1 3.6 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.6 77.2 60.8 78.1 90.8 102.6 112.6 121.7 128.9 137.1 143.5 150.7 156.2 161.6 166.2 170.7 179.8 200.7 236.1 286.0 
359.6 451.3 563.0 676.5 763.7 830.9 888.1 943.5 988.9 1027.9 1056.1 1079.7 1067.0 1073.3 1067.9 1050.6 1017.0 
968.0 913.5 860.9 790.0 683.8 474.9 287.9 212.5 173.4 157.1 145.3 136.2 126.2 116.2 106.2 94.4 81.7 66.3 50.9 36.3 
25.4 18.2 11.8 7.3 3.6 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.6 68.1 54.5 67.2 80.8 93.5 103.5 110.8 117.1 124.4 130.8 136.2 141.7 147.1 151.6 156.2 163.5 178.0 207.0 248.8 311.5 
385.9 481.3 569.4 642.0 691.0 739.2 781.9 826.4 859.9 888.1 909.9 894.5 904.4 895.4 876.3 845.4 798.2 751.0 702.9 
644.7 557.6 391.4 247.0 179.8 148.9 133.5 122.6 113.5 105.3 97.2 88.1 77.2 66.3 53.6 40.0 28.2 20.0 14.5 10.0 5.4 2.7 0.9 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.6 59.9 48.1 59.0 70.8 83.5 93.5 99.9 105.3 109.9 115.3 120.8 125.3 129.9 134.4 138.9 146.2 158.0 180.7 214.3 258.8 
317.8 388.7 457.7 508.5 550.3 587.5 624.8 662.0 690.1 713.7 731.0 719.2 729.2 716.5 700.1 671.1 634.7 593.9 555.7 
509.4 443.1 312.4 205.2 151.6 126.2 112.6 101.7 92.6 84.5 76.3 68.1 59.9 49.9 40.0 30.0 21.8 15.4 10.0 6.4 3.6 0.9 0.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.6 53.6 42.7 50.9 61.7 74.5 84.5 89.9 94.4 99.0 103.5 108.1 112.6 118.1 122.6 128.0 135.3 145.3 161.6 186.2 218.8 
261.5 313.3 362.3 402.3 431.3 458.6 490.4 517.6 543.0 563.0 583.0 577.5 584.8 571.2 553.9 527.6 501.3 472.2 444.1 
407.7 350.5 254.3 168.0 127.1 104.4 92.6 82.6 74.5 67.2 60.8 53.6 46.3 38.1 30.9 22.7 16.3 11.8 8.2 5.4 2.7 1.8 0.9 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.6 50.9 38.1 43.6 53.6 67.2 77.2 81.7 85.4 89.9 94.4 99.0 103.5 108.1 112.6 119.0 125.3 133.5 146.2 164.4 188.9 219.8 
251.5 287.0 315.1 334.2 349.6 367.8 385.0 394.1 398.6 402.3 404.1 397.7 388.7 375.0 362.3 347.8 332.4 311.5 284.2 
247.9 181.6 126.2 99.0 83.5 73.6 66.3 59.9 53.6 48.1 41.8 36.3 30.0 23.6 18.2 13.6 9.1 7.3 4.5 2.7 0.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 
82.6 50.9 34.5 40.0 47.2 62.7 72.6 77.2 80.8 83.5 88.1 90.8 94.4 99.0 103.5 109.9 117.1 125.3 136.2 148.0 164.4 185.2 
204.3 224.3 241.5 252.4 267.9 280.6 297.8 306.0 309.7 309.7 311.5 308.7 302.4 293.3 284.2 272.4 257.0 240.6 215.2 
183.4 137.1 103.5 84.5 73.6 64.5 58.1 52.7 47.2 40.9 35.4 30.0 24.5 20.0 15.4 11.8 8.2 6.4 4.5 2.7 1.8 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 
82.6 52.7 30.9 35.4 44.5 58.1 70.8 74.5 77.2 79.9 83.5 86.3 89.9 94.4 98.1 104.4 111.7 119.0 128.0 138.0 148.9 160.7 171.6 
186.2 198.9 212.5 228.8 249.7 262.4 279.7 290.6 295.1 296.0 296.0 289.7 283.3 275.1 264.3 245.2 226.1 200.7 168.0 
124.4 93.5 77.2 67.2 59.9 53.6 48.1 42.7 37.2 31.8 26.3 21.8 17.3 13.6 10.0 7.3 5.4 3.6 1.8 0.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 
82.6 52.7 30.9 34.5 44.5 57.2 69.9 74.5 77.2 79.9 83.5 86.3 89.9 93.5 98.1 103.5 110.8 118.1 128.0 138.0 147.1 158.0 168.9 
180.7 194.3 207.0 220.7 240.6 264.3 278.8 287.0 295.1 298.8 301.5 300.6 297.8 287.9 273.3 252.4 232.5 207.0 173.4 
128.0 96.3 78.1 68.1 59.9 54.5 48.1 43.6 37.2 31.8 26.3 21.8 17.3 13.6 10.0 7.3 5.4 3.6 1.8 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 
